Markets & Applications >> Semiconductors and Electronics Assembly >> Electronics Assembly Surface Mount Equipment

SemiconductorsElectronicsAssembly-surfacemount.gif

Surface Mount Equipment

High precision, high performance motors play a critical role in computer chip and PC board manufacturing processes such as wafer handling, pick-and-place, feeder valve drive, and fine-positioning. Portescap's versatile 35mm coreless brush DC motors, featuring carbon brush commutation, are ideal for electronics assembly applications – including pick-and-place motion in surface mount technology. Compact and lightweight, Portescap's 35mm coreless motors offer low inertia while providing high acceleration and low electro-magnetic interference for consistent performance in the most demanding application environments. And lower motor regulation (R/K2) means lower joule heating and higher efficiency over the life of the motor, both of which are critical in repetitive motion applications.