|
|
| Highlights | Application |
- Precious Metal Commutation
- High Acceleration
- High Efficiency
- Long Life
- Ideal for portable or small equipment
|
- Luxury Goods - Watch Winders
- Security & Access Controls - Door Locks & Monitoring Systems
- SEM - Wafer Handling, Pick & Place, Feeder Valves
- Medical - Infusion and Diaphram Pumps
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 16G88-205E | 16G88-210E | 16G88-211E | 16G88-213E | 16G88-214E | 16G88-220P |
|---|
| Frame Size | mm | 16 | 16 | 16 | 16 | 16 | 16 | | Power | W | 5 | 5 | 5 | 5 | 5 | 5 | | Voltage | Vdc | 32 | 15 | 12 | 9 | 8 | 3 | | No Load Speed | RPM | 8100 | 9000 | 8700 | 8000 | 9200 | 11000 | | Max Cont. Torque | mNm (Oz-in) | 4.8 (0.68) | 5.4 (0.76) | 5.4 (0.76) | 5.8 (0.82) | 5.3 (0.75) | 5.2 (0.74) | | Motor Regulation | 103/Nms | 97 | 79 | 76 | 66 | 80 | 70 | | Rotor Inertia | Kgm(2) 10(-7) | 0.8 | 0.74 | 0.8 | 0.8 | 0.8 | 0.8 | | Length | mm | 28 | 28 | 28 | 28 | 28 | 28 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Shaft Length
- Special Coil
- Special Lubricant
- EMI Filter in Motor End Cap
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|