|
|
| Highlights | Application |
- Precious Metal Commutation
- High Acceleration
- High Efficiency
- Long Life
- Ideal for portable or small equipment
|
- Luxury Goods - Watch Winders
- Security & Access Controls - Door Locks & Monitoring Systems
- SEM - Wafer Handling, Pick & Place, Feeder Valves
- Medical - Infusion and Diaphram Pumps
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 08GS61-107 | 08GS61-105 | 08GS61-105C |
|---|
| Frame Size | mm | 8 | 8 | 8 | | Power | W | 0.5 | 0.5 | 0.5 | | Voltage | Vdc | 2 | 4.5 | 6 | | No Load Speed | RPM | 7000 | 10,700 | 10,600 | | Max Cont. Torque | mNm (Oz-in) | 0.64.(0.09) | 0.64 (0.091) | 0.66 (0.093) | | Motor Regulation | 103/Nms | 1800 | 2000 | 1900 | | Rotor Inertia | Kgm(2) 10(-7) | 0.03 | 0.03 | 0.03 | | Length | mm | 16.6 | 16.6 | 16.6 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Shaft Length
- Special Coil
- Cable & Connector
- Special Lubricant
- EMI Filter in Motor End Cap
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|