|
|
| Highlights | Application |
- Precious Metal Commutation
- High Acceleration
- High Efficiency
- Long Life
- Ideal for portable or small equipment
|
- Luxury Goods - Watch Winders
- Security & Access Controls - Door Locks & Monitoring Systems
- SEM - Wafer Handling, Pick & Place, Feeder Valves
- Medical - Infusion and Diaphram Pumps
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 16N28-106 | 16N28-111P | 16N28-205E | 16N28-207E | 16N28-208E | 16N28-210E |
|---|
| Frame Size | mm | 16 | 16 | 16 | 16 | 16 | 16 | | Power | W | 2.3 | 2.3 | 2.3 | 2.3 | 2.3 | 2.3 | | Voltage | Vdc | 16.0 | 3 | 18.0 | 12.0 | 9.0 | 7.5 | | No Load Speed | RPM | 10200 | 9500 | 9600 | 10800 | 8900 | 9700 | | Max Cont. Torque | mNm (Oz-in) | 2.7 (0.38) | 2.9 (0.41) | 2.5 (0.35) | 2.4 (0.34) | 2.7 (0.38) | 2.9 (0.41) | | Motor Regulation | 103/Nms | 320 | 270 | 360 | 380 | 310 | 280 | | Rotor Inertia | Kgm(2) 10(-7) | 0.53 | 0.72 | 0.55 | 0.51 | 0.63 | 0.77 | | Length | mm | 28 | 28 | 28 | 28 | 28 | 28 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Shaft Length
- Special Coil
- Cable & Connector
- Special Lubricant
- EMI Filter on Motor End Cap
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|