English
Japanese
German
French
Chinese
Thank you for your interest in Portescap.
Currently Portescap’s online e-store is only for North America customers. However our European customers may purchase samples through our European distributor, Delta Line. Please visit
speedy-line.com
to order samples.
Gearheads
>>
R32
Highlights
Application
Planetary Gearhead
Rated Torque 4.5 Nm
Reduction Ratio of 5.75:1 to 1090:1
Security & Access Controls - Door Locks & Monitoring Systems
SEM - Wafer Handling, Pick & Place, Feeder Valves
Medical - Infusion and Diaphram Pumps
Aerospace & Defense
Mechanical Diagram
Electrical Specification
WINDING TYPE
PARAMETERS
AttributeSuffix
R32
Diameter
mm
32
Length
mm
32 - 50
Gear Ratio Available
5.75 - 1090
Nominal Torque
Nm
4.5
Efficiency (ratio dependent)
%
0.8 - 0.55
This product can be used with
Gearheads
Others
No Gearheads Found
No Matched Product Found
Customization On Call
Shaft Length
Special Lubricant
Literature
Brush DC Brochure 8.13.08.pdf
Gearhead Technology v6.09.pdf
Engineers Appendix 263-286 v6.09.pdf
Brush DC Brochure CNCantonese.pdf
Brush DC Brochure CNMandarin.pdf
R32.dxf
Specification Documents
R32 Gearhead 243 v6.09.pdf
Privacy Statement |
Site Disclaimer |
Sitemap
©
Copyright 2009 Portescap. All rights reserved.