|
|
| Highlights | Application |
- Precious Metal Commutation
- High Acceleration
- High Efficiency
- Long Life
- Ideal for portable or small equipment
|
- Luxury Goods - Watch Winders
- Security & Access Controls - Door Locks & Monitoring Systems
- SEM - Wafer Handling, Pick & Place, Feeder Valves
- Medical - Infusion and Diaphram Pumps
| |
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 17N78-122A | 17N78-207E | 17N78-208E | 17N78-210E | 17N78-216E |
|---|
| Frame Size | mm | 17 | 17 | 17 | 17 | 17 | | Power | W | 3.2 | 3.2 | 3.2 | 3.2 | 3.2 | | Voltage | Vdc | 2 | 24 | 18 | 12 | 6 | | No Load Speed | RPM | 7000 | 8900 | 8500 | 8500 | 8500 | | Max Cont. Torque | mNm (Oz-in) | 3.9 (0.55) | 4.79 (0.68) | 4.89 (0.69) | 4.85 (0.69) | 5.69 (0.81) | | Motor Regulation | 103/Nms | 98 | 100 | 95 | 97 | 72 | | Rotor Inertia | Kgm(2) 10(-7) | 0.7 | 0.72 | 0.76 | 0.8 | 1.10 | | Length | mm | 25.9 | 25.9 | 25.9 | 25.9 | 25.9 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Shaft Length
- Special Coil
- Cable & Connector
- Special Lubricant
- EMI Filter in Motor End Cap
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|