|
|
| Highlights | Application |
- Precious Metal Commutation
- High Acceleration
- High Efficiency
- Long Life
- Ideal for portable or small equipment
|
- Luxury Goods - Watch Winders
- Security & Access Controls - Door Locks & Monitoring Systems
- SEM - Wafer Handling, Pick & Place, Feeder Valves
- Medical - Infusion and Diaphram Pumps
| |
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 22N28-105 | 22N28-208E | 22N28-210E | 22N28-213E | 22N28-216E | 22N28-216P |
|---|
| Frame Size | mm | 22 | 22 | 22 | 22 | 22 | 22 | | Power | W | 3.8 | 3.8 | 3.8 | 3.8 | 3.8 | 3.8 | | Voltage | Vdc | 18 | 18 | 12 | 9 | 6 | 3 | | No Load Speed | RPM | 3600 | 6300 | 5900 | 7000 | 5600 | 5200 | | Max Cont. Torque | mNm (Oz-in) | 6.6 (0.93) | 7.0 (0.98) | 7.3 (1.04) | 7.5 (1.06) | 8.4 (1.19) | 8.1 (1.15) | | Motor Regulation | 103/Nms | 90 | 81 | 73 | 69 | 56 | 51 | | Rotor Inertia | Kgm(2) 10(-7) | 2.0 | 2.9 | 3.0 | 2.8 | 3.5 | 3.5 | | Length | mm | 32 | 32 | 32 | 32 | 32 | 32 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Shaft Length
- Special Coil
- Cable & Connector
- Special Lubricant
- EMI Filter in Motor End Cap
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|